LSA561S20-B-TSGA-152 – External linear actuator – NEMA 23
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 56 mm
-
Shaft end Double
-
Speed 100 mm/s
-
Thread Diameter 10 mm
-
Resolution 30 µm/step
-
Inductance per Winding 4.3 mH
-
Screw Length "L" 152.4 mm
-
Weight 0.75 kg
-
NEMA 23
-
Peak Force 476.7 N
-
Current per Winding 2 A
-
Thread Lead 6 mm
-
Resistance per Winding 1.5 Ohm
-
Max. Axial Play 0.09 mm
-
Length "A" 50.3 mm
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 10.50 mm/s
|
||
---|---|---|---|---|---|
2A 24V |
|
466.35 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AEAJ-TSGA | Axial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AFAJ-TSGA | Radial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AAAG-TSGA | Threaded nut |
|
|
LSNUT-AGAJ-TSGA | Anti-backlash threaded nut with torsion spring |
|