Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DF45L024048-E – Brushless DC flat motor with encoder
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Rated Current 3.5 A
-
Line to Line Inductance 0.27 mH
-
Torque Constant 3.69 Ncm/A
-
Motor Connection PCB
-
Peak Torque 55.2 oz-in
-
Rated Power 65 W
-
Rated Speed 4840 rpm
-
Size 1.8 in
-
Encoder Resolution 1024 CPR
-
Line to Line Resistance 0.56 Ohm
-
Rotor Inertia 181 gcm²
-
Weight 0.35 lb
-
Peak Current 10 A
-
Length "A" 1.1 in
-
Rated Torque 18.4 oz-in
-
Rated Voltage 24 V
-
Encoder
-
Encoder Type incremental
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 2,693.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
24V |
|
n/a | ||||||
|
Downloads
Accessories
ZK-DF90-E-500 | Motor cable 0.5m |
|
|
ZK-NME2-12-500-S | Encoder cable NME2/3 0.5m |
|