WD14030-4215-50-E3 – Compact wheel drives for robotics
Technical Data
-
Wheel Diameter 5.5 in
-
Wheel Material Vulkollan 92 Shore A
-
Reduction Ratio 15.45
-
Rated Output Torque 6.41 Nm
-
Rated Output Speed 1.7 m/s
-
Rated Current 5.9 A
-
Encoder Signal Type incremental
-
Encoder Resolution 4096 CPR
-
Weight 3.7 lb
-
Wheel Width 1.2 in
-
Load Capacity 440.8 lb
-
Efficiency ~83 %
-
Max. Output Torque 19.23 Nm
-
Rated Voltage 48 V
-
Peak Current 17.7 A
-
Operating Voltage (Encoder) 5 V
-
Moment of Inertia 29.3 kg mm²
-
Operating Temperature -15 °C - 40 °C
Dimensions
Downloads
Conformity
Accessories
ZK-M12-4-2M-1-LFF | Power straight 2m |
|
|
ZK-M12-4-2M-2-LFF | Power angled 2m |
|
|
ZK-M12-4-5M-1-LFF | Power straight 5m |
|
|
ZK-M12-4-5M-2-LFF | Power angled 5m |
|
|
ZK-M12-12-2M-1-AFF | Encoder cable straight 2m |
|
|
ZK-M12-12-2M-2-PADP | Encoder cable angled 2m |
|