NME3-UVW-C11-05-C2 –  Compact magnetic encoder

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
This article cannot be ordered alone, only as part of a combination.

Technical Data

  • Index  
  • Encoder Signal Type incremental 
  • Shaft Diameter
  • Output Signals phase A, A\, B, B\, I, I\, H1, H2, H3 
  • Operating Temperature -20 °C - 105 °C
  • Humidity max. 90 % (no condensation) 
  • Line Driver  
  • Encoder Resolution 2000 CPR
  • Operating Voltage (Encoder) 4.50 – 5.50 V
  • Limit Speed 30000 RPM
  • Storage Temperature -40 °C - 105 °C

Dimensions

NME3-C2
Creation in progress ...

Accessories

ZK-NME2-12-500-S Encoder cable NME2/3 0.5m