ASA8618M95-E3 – Stepper motor IP65 with UL/CSA certification – NEMA 34
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 3.4 in
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 841.17 oz-in
-
Inductance per Winding 2.3 mH
-
Length "A" 4.9 in
-
Brake
-
Encoder Signal Type incremental
-
Operating Voltage (Encoder) 5 V
-
NEMA 34
-
Current per Winding 9.5 A
-
Resistance per Winding 0.23 Ohm
-
Rotor Inertia 1900 gcm²
-
Weight 7.5 lb
-
Encoder
-
Encoder Resolution 4096 CPR
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 427.20 rpm
|
||
---|---|---|---|---|
9.5A 48V | 4.29 | |||
9.5A 24V | 2.16 | |||
|
Downloads
Conformity
Accessories
ZK-M12-4-2M-1-LFF | Motor cable straight, 2m |
|
|
ZK-M12-4-2M-2-LFF | Motor cable angled, 2m |
|
|
ZK-M12-4-5M-1-LFF | Motor cable straight, 5m |
|
|
ZK-M12-4-5M-2-LFF | Motor cable angled, 5m |
|
|
ZK-M12-8-2M-1-AFF | Encoder cable straight, 2m |
|
|
ZK-M12-8-2M-2-AFF | Encoder cable angled, 2m |
|
|
ZK-M12-8-5M-1-AFF | Encoder cable straight, 5m |
|
|
ZK-M12-8-5M-2-AFF | Encoder cable angled, 5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|