ST4118M1804-L – Stepper motor with hollow shaft – NEMA 17
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
High-torque stepper motor with hollow shaft in size NEMA 17 (42 mm) and with 1.8° step angle (full step). Available in various lengths and versions.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 1.8 A
-
Rotor Inertia 57 gcm²
-
Inductance per Winding 1.85 mH
-
Length "A" 1.5 in
-
Size 1.7 in
-
Holding Torque 39.7 oz-in
-
Resistance per Winding 1.1 Ohm
-
Resolution 1.8 °/step
-
Weight 0.53 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 262.60 rpm
|
||
---|---|---|---|---|
1.8A 24V | 0.296 | |||
|