ST4118M1804-L –  Stepper motor with hollow shaft – NEMA 17

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

High-torque stepper motor with hollow shaft in size NEMA 17 (42 mm) and with 1.8° step angle (full step). Available in various lengths and versions. 

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA 17 
  • Current per Winding 1.8 A
  • Rotor Inertia 57 gcm²
  • Inductance per Winding 1.85 mH
  • Length "A"
  • Size
  • Holding Torque
  • Resistance per Winding 1.1 Ohm
  • Resolution 1.8 °/step
  • Weight

Dimensions

ST4118M1804-L
Creation in progress ...