Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA25L024100 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 66 W
-
Rated Torque 6.3 Ncm
-
Rated Current 3 A
-
Rated Speed 10000 rpm
-
Rotor Inertia 0.234 gcm²
-
Line to Line Inductance 0.28 mH
-
Weight 0.03 kg
-
Size 25 mm
-
Rated Voltage 24 V
-
Peak Torque 20.4 Ncm
-
Peak Current 9.8 A
-
Torque Constant 21.5 Ncm/A
-
Line to Line Resistance 0.77 Ohm
-
Length "A" 14.9 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 6,150.00 Nm
|
|
---|---|---|---|---|
24V |
|
n/a | ||
24V |
|
n/a | ||
|