Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA38M024080 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 83 W
-
Rated Torque 14.2 oz-in
-
Rated Current 4.5 A
-
Rated Speed 8000 rpm
-
Rotor Inertia 0.968 gcm²
-
Line to Line Inductance 0.32 mH
-
Weight 0.13 lb
-
Size 1.5 in
-
Rated Voltage 24 V
-
Peak Torque 42.5 oz-in
-
Peak Current 13.5 A
-
Torque Constant 25.48 Ncm/A
-
Line to Line Resistance 0.365 Ohm
-
Length "A" 0.54 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 5,500.00 Nm
|
|
---|---|---|---|---|
24V |
|
n/a | ||
24V |
|
n/a | ||
|