Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA50L048035 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 183 W
-
Rated Torque 70.8 oz-in
-
Rated Current 4.8 A
-
Rated Speed 3500 rpm
-
Rotor Inertia 9.6 gcm²
-
Line to Line Inductance 0.38 mH
-
Weight 0.29 lb
-
Size 2 in
-
Rated Voltage 48 V
-
Peak Torque 212.42 oz-in
-
Peak Current 14.5 A
-
Torque Constant 117 Ncm/A
-
Line to Line Resistance 0.7 Ohm
-
Length "A" 0.85 in
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 2,400.00 Nm
|
|
---|---|---|---|---|
48V |
|
n/a | ||
48V |
|
n/a | ||
|