Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA70M048036 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 210 W
-
Rated Torque 55 Ncm
-
Rated Current 5.1 A
-
Rated Speed 3650 rpm
-
Rotor Inertia 21.5 gcm²
-
Line to Line Inductance 0.33 mH
-
Weight 0.19 kg
-
Size 70 mm
-
Rated Voltage 48 V
-
Peak Torque 165 Ncm
-
Peak Current 15.5 A
-
Torque Constant 118 Ncm/A
-
Line to Line Resistance 0.355 Ohm
-
Length "A" 18.4 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 2,375.00 Nm
|
|
---|---|---|---|---|
48V |
|
n/a | ||
48V |
|
n/a | ||
|