Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA85M048029 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 370 W
-
Rated Torque 120 Ncm
-
Rated Current 9 A
-
Rated Speed 2950 rpm
-
Rotor Inertia 64.6 gcm²
-
Line to Line Inductance 0.3 mH
-
Weight 0.35 kg
-
Size 85 mm
-
Rated Voltage 48 V
-
Peak Torque 360 Ncm
-
Peak Current 27 A
-
Torque Constant 143 Ncm/A
-
Line to Line Resistance 0.21 Ohm
-
Length "A" 22.7 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 1,850.00 Nm
|
|
---|---|---|---|---|
48V |
|
n/a | ||
48V |
|
n/a | ||
|