Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DKA102M048020 – Frameless BLDC motors New
Technical Data
-
NEMA
-
Rated Power 523 W
-
Rated Torque 354.03 oz-in
-
Rated Current 15.8 A
-
Rated Speed 2000 rpm
-
Rotor Inertia 137.5 gcm²
-
Line to Line Inductance 0.555 mH
-
Weight 1.3 lb
-
Size 4 in
-
Rated Voltage 48 V
-
Peak Torque 1062.09 oz-in
-
Peak Current 44.4 A
-
Torque Constant 175 Ncm/A
-
Line to Line Resistance 0.157 Ohm
-
Length "A" 1.1 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Continuous Operation
|
Speed [rpm] at 1,550.00 Nm
|
|
---|---|---|---|---|
48V |
|
n/a | ||
48V |
|
n/a | ||
|