DF32M024027-A – Brushless DC flat motor
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Flat external rotor motor with a diameter of 32 mm and a rated power of 7.4 W. To save space and connect the motor quickly, the ZIF terminal strip can be designed directly onto a control PCB.
- Rated speed of 2,760 rpm
- 24 V rated voltage
- 8-pole design
- Smooth and stable operation at low speeds
- FPC cable
For test purposes, an adapter PCB can be ordered as accessory.
The DF32 is suitable for a wide range of applications and is an extremely economical solution especially for large series applications.
Please note:
To connect this motor with a Nanotec motor controller (we recommend the controller CL3-E), an additional board for adapting the FPC cable to wires is required.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Rated Current 0.5 A
-
Line to Line Inductance 4.86 mH
-
Torque Constant 5.1 Ncm/A
-
Motor Connection FCP
-
Peak Torque 7.7 Ncm
-
Rated Power 7.4 W
-
Rated Speed 2760 rpm
-
Size 32 mm
-
Line to Line Resistance 13.7 Ohm
-
Rotor Inertia 35 gcm²
-
Weight 0.05 kg
-
Peak Current 1.5 A
-
Length "A" 17.9 mm
-
Rated Torque 2.5 Ncm
-
Rated Voltage 24 V
-
Encoder
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 2,061.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
24V |
|
n/a | ||||||
|
Downloads
Accessories
ZIB-DF32 | Additional board | $25.20 |
|
Knowledge Base
Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…