Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DB59C024035R-A – Brushless DC motor
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Brushless DC motor in round design. With one shaft end and Hall sensors.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Rated Power 220 W
-
Rated Torque 85 oz-in
-
Rated Current 13.6 A
-
Rated Speed 3500 rpm
-
Rotor Inertia 173 gcm²
-
Line to Line Inductance 0.2 mH
-
Weight 2.1 lb
-
Size 2.2 in
-
Rated Voltage 24 V
-
Peak Torque 254.9 oz-in
-
Peak Current 40 A
-
Torque Constant 4.4 Ncm/A
-
Line to Line Resistance 0.135 Ohm
-
Length "A" 3.7 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 1,881.00 Nm
|
|
---|---|---|---|---|---|---|---|---|
24V |
|
n/a | ||||||
|
Downloads
Accessories
ZD-DF56 | Damper |
|