Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DB59M024035R-A – Brushless DC motor
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Brushless DC motor in round design. With one shaft end and Hall sensors.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Rated Power 135 W
-
Rated Torque 52.4 oz-in
-
Rated Current 8 A
-
Rated Speed 3500 rpm
-
Rotor Inertia 105 gcm²
-
Line to Line Inductance 0.29 mH
-
Weight 1.4 lb
-
Size 2.2 in
-
Rated Voltage 24 V
-
Peak Torque 157.19 oz-in
-
Peak Current 24 A
-
Torque Constant 4.6 Ncm/A
-
Line to Line Resistance 0.24 Ohm
-
Length "A" 2.7 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 2,777.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
24V |
|
n/a | ||||||
|
Downloads
Accessories
ZD-DF56 | Damper |
|