GPLE80-1S-10-F80 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 10
-
Max. Output Torque 61 Nm
-
Max. Backlash 7 ´(arc minutes)
-
Flange Length L1 1.7 in
-
IP-Protection Gearbox IP54
-
For Motor Size 80 mm (BLDC)
-
Moment of Inertia 39 kg mm²
-
Admissible Axial Shaft Load 900 N
-
Rated Output Torque 38 Nm
-
Efficiency 96 %
-
Length "L" 2.4 in
-
Weight 4.6 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 7000 rpm
-
Admissible Radial Shaft Load 650 N