GPLE80-3S-512-F87 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 512
-
Max. Output Torque 80 Nm
-
Max. Backlash 11 ´(arc minutes)
-
Flange Length L1 1.6 in
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 34
-
Moment of Inertia 39 kg mm²
-
Admissible Axial Shaft Load 900 N
-
Rated Output Torque 50 Nm
-
Efficiency 57 %
-
Length "L" 3.7 in
-
Weight 6.8 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 7000 rpm
-
Admissible Radial Shaft Load 650 N