Compact drives – Motor types

Smart BLDC motors with integrated motor controller - built-in drive.

BLDC motors with controller

Brushless DC motors with integrated controller and encoder provide high performance and dynamics. They are therefore ideal for all applications with dynamic acceleration.
  • Size  -
  • Rated Power 52.5 W - 940 W
  • Rated Speed 3000 rpm - 4000 rpm
  • Operating Voltage 12 VDC - 57.6 VDC
  • Interface USB, - 
  • Fieldbus -, CANopen, EtherCAT, EtherNet/IP, Modbus RTU, Modbus TCP, Profinet 
Stepper motors with integrated controller, stepper motor drives

Stepper motors with controller

With closed-loop stepper motors, speed, position and torque can be precisely controlled. Due to their high torque at low speeds, they are especially well-suited for direct drives.
  • Size  -
  • Holding Torque  -
  • Operating Voltage 12 VDC - 57.6 VDC
  • Encoder Type single-turn absolute, multi-turn absolute 
  • Interface -, USB 
  • Fieldbus CANopen, Modbus RTU, -, EtherCAT, EtherNet/IP, Modbus TCP, Profinet 
PSA56 - intelligent linear actuator with stepper motor ✓high resolution encoder ✓individually configurable ✓compact drive ✓robust design (IP65) » Get a quote!

Linear actuators with integrated controllers

The PSA56 combines Nanotec’s external hybrid linear actuator LSA56 and the smart controllers of the PD4-E series. It is designed for challenging applications with high repetition accuracy.
  • Size
  • Peak Force 278 N - 2143.5 N
  • Speed 31.8 mm/s - 317.5 mm/s
  • Operating Voltage 12 VDC - 48 VDC
  • Encoder Type single-turn absolute 
  • Fieldbus EtherCAT, CANopen, EtherNet/IP, Modbus TCP, -, Modbus RTU 

Smart Servos – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show