GPLE40-1S-4-F56 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 4
-
Max. Output Torque 24 Nm
-
Max. Backlash 15 ´(arc minutes)
-
Flange Length L1 24.5 mm
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia 2.2 kg mm²
-
Admissible Axial Shaft Load 160 N
-
Rated Output Torque 15 Nm
-
Efficiency 98 %
-
Length "L" 39 mm
-
Weight 0.35 kg
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 18000 rpm
-
Admissible Radial Shaft Load 160 N