Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DFA68M024037-A – Brushless DC flat motor
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Matching motor controllers: C5-E-2X, N5-2-X, CL4E-E-2-X
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Rated Current 5.6 A
-
Line to Line Inductance 0.2 mH
-
Torque Constant 5.4 Ncm/A
-
Motor Connection Open Cable End
-
Peak Torque 87 Ncm
-
Rated Power 110 W
-
Rated Speed 3700 rpm
-
Size 68 mm
-
Line to Line Resistance 0.25 Ohm
-
Rotor Inertia 1000 gcm²
-
Weight 0.47 kg
-
Peak Current 17 A
-
Length "A" 42 mm
-
Rated Torque 29 Ncm
-
Rated Voltage 24 V
-
Encoder
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 1,943.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
24V |
|
n/a | ||||||
|