GPLE40-2S-9-F56 –  Precision planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Reduction Ratio
  • Max. Output Torque 26 Nm
  • Max. Backlash 19 ´(arc minutes)
  • Flange Length L1
  • IP-Protection Gearbox IP54 
  • For Motor Size NEMA 23, NEMA 24 
  • Moment of Inertia 3 kg mm²
  • Admissible Axial Shaft Load 160 N
  • Rated Output Torque 16.5 Nm
  • Efficiency 97 %
  • Length "L"
  • Weight
  • Service Life 30000 h
  • Operating Temperature -25 to +90 °C
  • Max. Input Speed 18000 rpm
  • Admissible Radial Shaft Load 160 N

Dimensions

GPLE40
Creation in progress ...