GPLE40-3S-200 –  Precision planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

The spacer sleeve MK-DH-6,35-8-GPLE40 must also be ordered if this gearbox will be attached to motors with an 6,35 mm shaft.

Technical Data

  • Reduction Ratio 200 
  • Max. Output Torque 29 Nm
  • Max. Backlash 22 ´(arc minutes)
  • Flange Length L1
  • IP-Protection Gearbox IP54 
  • For Motor Size NEMA 17 
  • Moment of Inertia 1.6 kg mm²
  • Admissible Axial Shaft Load 160 N
  • Rated Output Torque 18 Nm
  • Efficiency 82 %
  • Length "L"
  • Weight
  • Service Life 30000 h
  • Operating Temperature -25 to +90 °C
  • Max. Input Speed 18000 rpm
  • Admissible Radial Shaft Load 160 N

Dimensions

GPLE40
Creation in progress ...