GPLE60-1S-8 – Precision planetary gearboxes
If you are planning to attach this gearbox to a motor with an 8 mm shaft, please also order the spacer sleeve MK-DH-8-11-GPLE.
Technical Data
-
Reduction Ratio 8
-
Max. Output Torque 29 Nm
-
Max. Backlash 10 ´(arc minutes)
-
Flange Length L1 0.94 in
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia 6.5 kg mm²
-
Admissible Axial Shaft Load 450 N
-
Rated Output Torque 18 Nm
-
Efficiency 97 %
-
Length "L" 1.8 in
-
Weight 2 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 13000 rpm
-
Admissible Radial Shaft Load 340 N
Dimensions
Downloads
Datasheets
Conformity
Accessories
MK-DH-8-11-GPLE | Spacer sleeve |
|