GPLE60-3S-60-F87 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 60
-
Max. Output Torque 70 Nm
-
Max. Backlash 15 ´(arc minutes)
-
Flange Length L1 39 mm
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 34
-
Moment of Inertia 7.6 kg mm²
-
Admissible Axial Shaft Load 450 N
-
Rated Output Torque 44 Nm
-
Efficiency 92 %
-
Length "L" 72 mm
-
Weight 1.3 kg
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 13000 rpm
-
Admissible Radial Shaft Load 340 N