GPLE60-3S-160 –  Precision planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

If you are planning to attach this gearbox to a motor with an 8 mm shaft, please also order the spacer sleeve MK-DH-8-11-GPLE.

Technical Data

  • Reduction Ratio 160 
  • Max. Output Torque 70 Nm
  • Max. Backlash 15 ´(arc minutes)
  • Flange Length L1
  • IP-Protection Gearbox IP54 
  • For Motor Size NEMA 23, NEMA 24 
  • Moment of Inertia 6.4 kg mm²
  • Admissible Axial Shaft Load 450 N
  • Rated Output Torque 44 Nm
  • Efficiency 86 %
  • Length "L"
  • Weight
  • Service Life 30000 h
  • Operating Temperature -25 to +90 °C
  • Max. Input Speed 13000 rpm
  • Admissible Radial Shaft Load 340 N

Dimensions

GPLE60
Creation in progress ...

Accessories

MK-DH-8-11-GPLE Spacer sleeve