GPLE22-2S-15 –  Precision planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
This article cannot be ordered alone, only as part of a combination.

Technical Data

  • Reduction Ratio 15 
  • Efficiency 80 %
  • Length "L"
  • Weight
  • Service Life 10000 h
  • Moment of Inertia 0.09 kg mm²
  • For Motor Size NEMA 8, NEMA 11, NEMA 17 
  • Admissible Radial Shaft Load 20 N
  • Rated Output Torque 1.5 Nm
  • Max. Backlash 55 ´(arc minutes)
  • Flange Length L1
  • IP-Protection Gearbox IP43 
  • Operating Temperature -25 to +90 °C
  • Max. Input Speed 4500 rpm
  • Admissible Axial Shaft Load 20 N

Dimensions

GPLE22
Creation in progress ...