Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
APBA80L048030-EB – Brushless DC motor IP65 – 80 mm
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 3.1 in
-
Rated Voltage 48 V
-
Peak Torque 1359.47 oz-in
-
Rated Speed 3000 rpm
-
Rotor Inertia 1700 gcm²
-
Line to Line Inductance 0.21 mH
-
Encoder
-
Operating Voltage (Encoder) 5 V
-
Weight 8.2 lb
-
Encoder Resolution 2500 CPR
-
Shaft Keyway with key
-
Rated Power 1000 W
-
Rated Torque 453.16 oz-in
-
Rated Current 30 A
-
Torque Constant 10.7 Ncm/A
-
Line to Line Resistance 0.043 Ohm
-
IP-Protection Motor IP65
-
Encoder Type incremental
-
Length "A" 7.9 in
-
Brake
-
Holding Torque (Brake) 453.16 oz-in