Special drive modes (clock-direction and analog speed)
Digital input 4 serves here as an enable (see X2 – digital inputs).
Activation
You can configure the controller with the DIP switches on the rear side and select one of the special drive modes.
The configuration via the DIP switches is activated in the factory settings; you can completely deactivate the DIP switches by inserting this line in the configuration file:
4015:01=0
The base setting in the factory settings is shown in the following figure.
A switch pushed down is in the "ON" position. A switch pushed up is in the "OFF" position.
The following switch configurations are possible here (switch 4 has no function):
1 | 2 | 3 | Mode | ||
---|---|---|---|---|---|
Off | Off | Off | Clock-direction | ||
Off | Off | On | Clock-direction | ||
Off | On | Off | Clock-direction (test run) | Test run with 30 rpm | Clockwise direction of rotation |
Off | On | On | Clock-direction (test run) | Test run with 30 rpm | Counterclockwise direction of rotation |
On | Off | Off | Analog speed | Direction via "Direction" input | Maximum speed 1000 rpm |
On | Off | On | Analog speed | Direction via "Direction" input | Maximum speed 100 rpm |
On | On | Off | Analog speed | Offset 5 V (joystick mode) | Maximum speed 1000 rpm |
On | On | On | Analog speed | Offset 5 V (joystick mode) | Maximum speed 100 rpm |
Clock-direction
The controller internally sets the operating mode to clock-direction. You must connect the enable, clock and direction inputs (see chapter ).
Analog speed
The controller internally sets the operating mode to Velocity. To preset the speed, the voltage on the analog input is used and the corresponding target speed is written in 6042h.
Maximum speed
The maximum speed can be changed between 100 rpm and 1000 rpm; the controller automatically adapts the scaling in 604h here.
If a different speed is necessary, it can be set using the scaling factor for the speed (object 604Ch) or the analog value (see Analog inputs).
Computation of the analog voltage
There are two modes for calculating the analog input voltage.
- Normal mode
- You must connect the enable, direction
and analog inputs (see
chapter ). The maximum analog
voltage corresponds to the maximum speed. The direction is
preset here via the direction input. If there is no signal at
the direction input, the motor turns clockwise (when looking at
the drive shaft). There is a dead zone from 0 V to 20 mV in
which the motor does not move.
- Joystick mode
- You must connect the release input and the analog input (see chapter ). The half of the maximum analog voltage corresponds to the speed 0; the controller automatically adapts the offset in 3321h here.
Test run with 30 rpm
The motor rotates at 30 rpm if the enable input is set.