Homing
Note regarding USB
Because this controller is not equipped with a fieldbus, the following operating mode can only be used with a NanoJ program.
You can find further information on the programming and use of a NanoJ program in chapter Programming with NanoJ.
No homing on index
Overview
Description
The purpose of the homing method is to align the position zero point of the controller with an encoder index or position switch.
Activation
To activate the mode, the value "6" must be set in object 6060h (Modes Of Operation) (see "CiA 402 Power State Machine").
If home switches and/or limit switches are used, these special functions must first be activated in the I/O configuration (see "Digital inputs and outputs").
To use the limit switch, you must also set object 3701h to "-1" (factory setting) to prevent blocking the further travel of the motor.
Controlword
The following bits in object 6040h (controlword) have a special function:
- Bit 4: If the bit is set to "1", referencing is started. This is performed until either the reference position is reached or bit 4 is reset to "0".
Statusword
The following bits in object 6041h (statusword) have a special function:
Bit 13 | Bit 12 | Bit 10 | Description |
---|---|---|---|
0 | 0 | 0 | Homing is performed |
0 | 0 | 1 | Homing is interrupted or not started |
0 | 1 | 0 | Homing has been performed since the last restart but target is not currently reached |
0 | 1 | 1 | Homing completed |
1 | 0 | 0 | Error during homing, motor still turning |
1 | 0 | 1 | Error during homing, motor at standstill |
- during all subsequent homing operations
- in the event of an error during a homing operation (permanently deleted until a new homing operation is fully completed).
Object entries
The following objects are necessary for controlling this mode:
-
607Ch (Home Offset): Specifies the difference between the zero position of the controller and the reference point of the machine in user-defined units.
-
6098h (Homing Method):
Method to be used for referencing (see "Homing method")
-
6099h:01h (Speed During Search For Switch):
Speed for the search of the switch
-
6099h:02h (Speed During Search For Zero):
Speed for the search of the index
- 6080h (Max Motor Speed): Maximum speed
-
609Ah (Homing Acceleration):
Starting acceleration and braking deceleration for homing
Homing speeds
The figure shows the homing speeds using method 4 as an example:
Homing method
Description
The homing method is written as a number in object 6098h and decides whether, on a switch edge (rising/falling) or an index pulse is referenced or in which direction homing starts. Methods that use the index pulse of the encoder lie in the number range 1 to 14, 33 and 34. Methods that do not use the index pulse of the encoder lie between 17 and 30, but are identical to methods 1 to 14 with respect to the travel profiles. These number are shown in circles in the following figures. Methods for which no limit switches are used and, instead, travel against a block is to be detected, a minus must be placed before the method number when making the call.
In the following graphics, the negative movement direction is to the left. The limit switch is located before the respective mechanical block; the home switch is located between the two limit switches. The index pulses come from the connected encoder.
For methods that use homing on block, the same figures apply as for the methods with limit switch. Because nothing is different aside from the missing limit switches, the same figures are used. For the figures here, the limit switches must be replaced with a mechanical block.
Overview of methods
Methods 1 to 14 as well as 33 and 34 use the index pulse of the encoder.
Methods 17 to 32 are identical to methods 1 to 14 with the difference that only limit or home switches are used for referencing and not the index pulse.
- Methods 1 to 14 use an index pulse.
- Methods 17 to 30 do not use an index pulse.
- Methods 33 and 34 reference only to the next index pulse.
- Method 35 references to the current position.
Methods 1 and 2
Reference to limit switches and index pulse.
Method 1 references to negative limit switch and index pulse:
Method 2 references to positive limit switch and index pulse:
Methods 3 to 6
Reference to the switching edge of the home switch and index pulse.
With methods 3 and 4, the left switching edge of the home switch is used as reference:
With methods 5 and 6, the right switching edge of the home switch is used as reference:
Methods 7 to 14
Reference to the home switch and index pulse (with limit switches).
With these methods, the current position relative to the home switch is not important. With method 10, for example, referencing is always performed to the index pulse to the right of the right edge of the home switch.
Methods 7 to 10 take the positive limit switch into account:
Methods 11 to 14 take the negative limit switch into account:
Methods 17 and 18
Reference to the limit switch without the index pulse.
Method 17 references to the negative limit switch:
Method 18 references to the positive limit switch:
Methods 19 to 22
Reference to the switching edge of the home switch without the index pulse.
With methods 19 and 20 (equivalent to methods 3 and 4), the left switching edge of the home switch is used as reference:
With methods 21 and 22 (equivalent to methods 5 and 6), the right switching edge of the home switch is used as reference:
Methods 23 to 30
Reference to the home switch without the index pulse (with limit switches).
With these methods, the current position relative to the home switch is not important. With method 26, for example, referencing is always performed to the index pulse to the right of the right edge of the home switch.
Methods 23 to 26 take the positive home switch into account:
Methods 27 to 30 take the negative home switch into account:
Methods 33 and 34
Reference to the next index pulse.
With these methods referencing is only performed to the respective subsequent index pulse:
Method 35
References to the current position.