GP56-T3-101-HR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 70 %
-
Rated Output Torque 26.38 Nm
-
Reduction Ratio 101.23
-
Moment of Inertia 6.446 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 0.24 in
-
Admissible Axial Shaft Load 1630 N
-
IP-Protection Gearbox IP54
-
Type Reinforced Bearing
-
Max. Backlash 45 ´(arc minutes)
-
Max. Output Torque 52.76 Nm
-
Max. Input Speed 5968 rpm
-
Service Life 10000 h
-
Length "L" 3.3 in
-
Weight 2.2 lb
-
Admissible Radial Shaft Load 540 N