GPLEP90-1S-5 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 5
-
Max. Output Torque 131 Nm
-
Max. Backlash 7 ´(arc minutes)
-
Flange Length L1 41.5 mm
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 34
-
Moment of Inertia ≤78.9 kg mm²
-
Admissible Axial Shaft Load 1500 N
-
Rated Output Torque 82 Nm
-
Efficiency 97 %
-
Length "L" 67.5 mm
-
Weight 3.1 kg
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 7000 rpm
-
Admissible Radial Shaft Load 1700 N