LA28 – Non-captive linear actuator – NEMA 11

Flexible and compact linear actuator with 28 mm flange. The threaded nut is injection molded into the hollow shaft and comes with a trapezoidal or an ACME thread. Please refer to the accessories list for matching lead screws.
- Short positioning time
- High force
- Different windings
- Integrated connector
Nanotec also offers motor controllers/drives that can be matched with this linear actuator. To add an encoder, use the configure option after selecting an actuator.
The LA28 can be combined with these encoders: NTO3-05-K13-HC, WEDL5546-A10, WEDS5546-A10
Please note:
The force and output power ratings listed in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values. Moving against fixed limit stops should be avoided.
LA28 Articles
Please wait while productfinder is loading ...
Maximum short-term static load that may be reached when the service life is taken into account.
Torque [Nm] at rpm
|
||
---|---|---|
Maximum short-term static load that may be reached when the service life is taken into account.
Torque [Nm] at rpm
|
||
---|---|---|
Maximum short-term static load that may be reached when the service life is taken into account.
Force [N] at mm/s
|
|||
---|---|---|---|
|
You can select up to 6 products for a torque curve comparison.
Product Finder instructions
SHARE PRODUCT FINDER RESULTS
Product finder
Show Configurations
No = all articles without configured articles*
Only = only configured articles*
*configured articles = articles with encoder, brake, gearbox, damper or shaft modification
NEMA
Standardized size for stepper motors according to the "National Electrical Manufacturers Association"
Peak Force
Maximum force that a linear actuator can generate regardless of its service life.
Speed
Maximum feed - please note that the feed depends on several parameters, such as the supply voltage and the phase current; see torque curve
Thread Type
Thread Diameter
Thread Lead
Screw pitch in mm/distance traveled per revolution
Current per Winding
Length "A"
Total length of the motor body (exl. shafts)
Add attribute
- NEMA
- Length "A"
- Peak Force
- Speed
- Thread Lead
- Current per Winding
- Show Configurations
- Thread Type
- Thread Diameter
-
- Bolt Circle Add Filter
-
Applicable to: Lead screws and threaded nuts
- Brake Add Filter
-
Please choose whether configured articles with brake should be shown or not.
- Brake Output Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors
Output for connecting a brake to the motor (e.g. BKE or BWA series from Nanotec)
-
Applicable to: Connection cables, Converters
-
Applicable to: Connection cables
- Calculated Length Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Stepper motors, Linear actuators with stepper motors, Smart Servos – Motors with integrated controller/drive
- CAN baudrates Add Filter
-
Applicable to: Converters
- CAN interface Add Filter
-
Applicable to: Converters
-
Applicable to: Capacitors
- Capacity of the integrated capacitors Add Filter
-
Applicable to: Brake chopper
Capacity of the integrated capacitors in uF.
- Component Category Add Filter
-
Serves to select a product series.
-
Applicable to: Connection cables
-
-
Applicable to: Damper
-
Applicable to: Lead screws and threaded nuts, Linear actuators with stepper motors
- Damper Add Filter
-
Please choose whether configured articles with damper should be shown or not.
-
-
-
Applicable to: Connectors
-
Applicable to: Double shaft/cover for GSGE Gearboxes
-
Applicable to: Capacitors, Electronics
- Efficiency Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Wheel drives for robotics
- Encoder Add Filter
-
Please choose whether configured articles with encoder should be shown or not.
- Encoder Input Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors
- Encoder Resolution Add Filter
-
Applicable to: Encoders for BLDC motors and stepper motors, Smart Servos – Motors with integrated controller/drive, Stepper motors, LBA60 – BLDC linear actuator – 60 mm, Brushless DC motors, Wheel drives for robotics
- Encoder Resolution SSI Add Filter
-
Applicable to: Stepper motors, LBA60 – BLDC linear actuator – 60 mm, Smart Servos – Motors with integrated controller/drive, Encoders for BLDC motors and stepper motors, Wheel drives for robotics
- Encoder Signal Type Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Stepper motors, Encoders for BLDC motors and stepper motors, Wheel drives for robotics
- Encoder Type Add Filter
-
Applicable to: Smart Servos – Motors with integrated controller/drive, Encoders for BLDC motors and stepper motors, LBA60 – BLDC linear actuator – 60 mm, Brushless DC motors, Stepper motors
- Encoder Voltage Add Filter
-
Applicable to: Stepper motors
- Fieldbus Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
- For Motor Size Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive, Brakes for BLDC and stepper motors, Wheel drives for robotics, Brushless DC motors, Stepper motors
- Gearbox Add Filter
-
Please choose whether configured articles with gearbox should be shown or not.
- Height Add Filter
-
Applicable to: Encoders for BLDC motors and stepper motors, Keys, Wheel drives for robotics
- Holding Torque Add Filter
-
Applicable to: Stepper motors, Smart Servos – Motors with integrated controller/drive
Moment of the motor when it's not running (energized)
- Holding Torque (Brake) Add Filter
-
Applicable to: Brakes for BLDC and stepper motors, Brushless DC motors, Smart Servos – Motors with integrated controller/drive, Stepper motors
Moment of the closed brake (not energized)
-
-
- Index Add Filter
-
Applicable to: Encoders for BLDC motors and stepper motors
Separate signal, once per revolution
- Inductance per Winding Add Filter
-
Applicable to: Linear actuators with stepper motors, Stepper motors
-
Applicable to: Switching power supplies
-
Applicable to: Switching power supplies
- Interface Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive, Electronics
Communication options
- IP-Protection Gearbox Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Wheel drives for robotics
- IP-Protection Motor Add Filter
-
Applicable to: LBA60 – BLDC linear actuator – 60 mm, Brushless DC motors
- IP-Protection Motor (Except Shaft Output) Add Filter
-
Applicable to: Smart Servos – Motors with integrated controller/drive, Gearboxes for BLDC and stepper motors, Stepper motors
- Lead Add Filter
-
- Length Add Filter
-
Applicable to: Smart Servos – Motors with integrated controller/drive, Gearboxes for BLDC and stepper motors, Keys
-
Applicable to: Linear actuators with stepper motors
- Line Driver Add Filter
-
Applicable to: Encoders for BLDC motors and stepper motors
Differential signal transmission
- Line to Line Inductance Add Filter
-
Applicable to: Brushless DC motors
Inductance of a winding
- Line to Line Resistance Add Filter
-
Applicable to: Brushless DC motors
Resistance of a winding
- Load Capacity Add Filter
-
Applicable to: Wheel drives for robotics
- Low noise Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
-
-
Applicable to: Motor controllers/drives for BLDC and stepper motors
- Max. Axial Play Add Filter
-
Applicable to: Linear actuators with stepper motors, Lead screws and threaded nuts, LBA60 – BLDC linear actuator – 60 mm, Smart Servos – Motors with integrated controller/drive
- Max. Backlash Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
Play within the gear when changing the direction
- Max. Input Speed Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Wheel drives for robotics
Maximum input speed at the motor
- Max. Operating Voltage Add Filter
-
Applicable to: Smart Servos – Motors with integrated controller/drive, Capacitors, Electronics
- Max. Output Torque Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Wheel drives for robotics
Maximum moment that can be transmitted by the gear for a short time
-
Applicable to: LBA60 – BLDC linear actuator – 60 mm
- Max. Tilting Moment Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
Max. permissible tilting moment caused by an eccentric load acting on the gearbox output.
- Maximum permissible power (for 1 s) Add Filter
-
Applicable to: Brake chopper
Maximum power in watts that may not be dissipated on the brake chopper for more than 1 second.
- Moment of Inertia Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Brakes for BLDC and stepper motors, Wheel drives for robotics
- Motor Connection Add Filter
-
Applicable to: Brushless DC motors, Stepper motors
- Mounting bracket Add Filter
-
Applicable to: Wheel drives for robotics
- Mounting Hole Diameter Add Filter
-
Applicable to: Lead screws and threaded nuts
- Number of Analog Inputs Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
- Number of Digital Inputs Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
- Number of Digital Outputs Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
- Number of Leads Add Filter
-
Applicable to: Stepper motors
-
Applicable to: Connection cables
- Number of Threads Add Filter
-
Applicable to: Lead screws and threaded nuts
- Operating Voltage Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive, Brake chopper
-
Applicable to: LBA60 – BLDC linear actuator – 60 mm, Brakes for BLDC and stepper motors
- Operating Voltage (Encoder) Add Filter
-
Applicable to: Encoders for BLDC motors and stepper motors, Stepper motors, LBA60 – BLDC linear actuator – 60 mm, Brushless DC motors, Wheel drives for robotics
Supply voltage of the encoder
- Operating Voltage (f. level according to PLC standard) Add Filter
-
Applicable to: Encoders for BLDC motors and stepper motors
- Output Current Add Filter
-
Applicable to: Switching power supplies
- Output Voltage Add Filter
-
Applicable to: Switching power supplies
- PC to adapter cable Add Filter
-
Applicable to: Converters
- Peak Current Add Filter
-
Applicable to: Brushless DC motors, LBA60 – BLDC linear actuator – 60 mm, Wheel drives for robotics
- Peak Current (RMS) Add Filter
-
Applicable to: Smart Servos – Motors with integrated controller/drive, Motor controllers/drives for BLDC and stepper motorsShort-term peak current for max. 1s
- Peak Output Add Filter
-
Applicable to: Smart Servos – Motors with integrated controller/drive
- Peak Torque Add Filter
-
Applicable to: Brushless DC motors
Momentarily attainable torque, usually 3 times the nominal torque for approx. 5 s, then heat seizure => I2T
-
Applicable to: Connectors
-
Applicable to: Switching power supplies
- Price Add Filter
-
- Rated Current Add Filter
-
Applicable to: Brushless DC motors, LBA60 – BLDC linear actuator – 60 mm, Wheel drives for robotics
- Rated Current (RMS) Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
Maximum current in continuous operation
- Rated Force Add Filter
-
Applicable to: LBA60 – BLDC linear actuator – 60 mm, Linear actuators with stepper motors
Continuous load to reach a service life of 1,000 h at 300 rpm.
- Rated Output Speed Add Filter
-
Applicable to: Wheel drives for robotics
Linear speed (at the output) of wheel drives
- Rated Output Torque Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Wheel drives for robotics
Moment that can be transmitted by the gear in continuous operation
- Rated Power Add Filter
-
Applicable to: Brushless DC motors, Brakes for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
Mechanical output power
- Rated power (with external brake resistor) Add Filter
-
Applicable to: Brake chopper
Maximum continuous power in watts with external braking resistor.
- Rated power (with integrated brake resistor) Add Filter
-
Applicable to: Brake chopper
Continuous power in watts with integrated braking resistor.
- Rated Speed Add Filter
-
Applicable to: Brushless DC motors, Smart Servos – Motors with integrated controller/drive
Rated operating point
- Rated Torque Add Filter
-
Applicable to: Brushless DC motors, Smart Servos – Motors with integrated controller/drive
Maximum torque in continuous operation
-
Maximum torque in continuous operation
- Rated Voltage Add Filter
-
Applicable to: Brushless DC motors, Smart Servos – Motors with integrated controller/drive, LBA60 – BLDC linear actuator – 60 mm, Stepper motors, Wheel drives for robotics
- Recommended Load Limit Add Filter
-
Applicable to: Linear actuators with stepper motors
Maximum short-term static load that may be reached when the service life is taken into account.
- Reduction Ratio Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors, Wheel drives for robotics
- Repetitive Positioning Accuracy Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
Positioning error when approaching the same position repeatedly, starting from the same direction of rotation.
- Resistance per Winding Add Filter
-
Applicable to: Linear actuators with stepper motors, Stepper motors
- Resolution Add Filter
-
Applicable to: Stepper motorsDistance the motor travels per full step
- Resolution Add Filter
-
Applicable to: Linear actuators with stepper motors, Smart Servos – Motors with integrated controller/drive
- Rotor Inertia Add Filter
-
Applicable to: Brushless DC motors, Stepper motors
The rotor's moment of inertia
- RS485 baudrates Add Filter
-
Applicable to: Converters
- RS485 interface Add Filter
-
Applicable to: Converters
- Runout of Output Table inner (Outer) Diameter Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
Max. radial runout error of the inner or outer diameter of the gearbox in no-load condition.
- Runout of Output Table Surface Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
Max. axial runout error of the installation surface of the gearbox output in no-load condition.
- Screw Coating Add Filter
-
Applicable to: Linear actuators with stepper motors, Smart Servos – Motors with integrated controller/drive
- Screw Length Add Filter
-
Applicable to: Lead screws and threaded nuts
- Screw Length "L" Add Filter
-
Applicable to: Linear actuators with stepper motors, Smart Servos – Motors with integrated controller/drive
- Screw Straightness Add Filter
-
Applicable to: Lead screws and threaded nuts
- Self-Locking Torque Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
- Shaft Add Filter
-
Applicable to: Stepper motors, Brushless DC motors
- Shaft Diameter Add Filter
-
Applicable to: Brushless DC motors, Smart Servos – Motors with integrated controller/drive, Stepper motors, Brakes for BLDC and stepper motors
-
Applicable to: Linear actuators with stepper motors, Encoders for BLDC motors and stepper motors, Brakes for BLDC and stepper motors, Stepper motors, Brushless DC motors, Damper
-
Applicable to: Linear actuators with stepper motors, Stepper motors
-
Applicable to: Brushless DC motors
-
Applicable to: Smart Servos – Motors with integrated controller/drive, Stepper motors, Brushless DC motors, Shaft modification
- Shaft Modification Add Filter
-
Please choose whether configured articles with shaft modifications should be shown or not.
-
Applicable to: Connection cables
- Size Add Filter
-
Applicable to: Linear actuators with stepper motors, Gearboxes for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive, Brakes for BLDC and stepper motors, Stepper motors, LBA60 – BLDC linear actuator – 60 mm, Brushless DC motors
Flange size in mm
-
Applicable to: Linear actuators with stepper motors
Length of the bushing integrated in the motor
- Standard Axial Play Add Filter
-
Applicable to: Lead screws and threaded nuts
Max. play between screw and nut
- Step Mode Add Filter
- Stroke Length "X" Add Filter
-
Applicable to: Linear actuators with stepper motors, LBA60 – BLDC linear actuator – 60 mm
-
-
Applicable to: Double shaft/cover for GSGE Gearboxes
-
Applicable to: Connection cables, Converters, Electronics
-
Applicable to: Damper
-
- Thread Code Add Filter
-
Applicable to: Lead screws and threaded nuts
- Torque at Speed Add Filter
-
- Torque Constant Add Filter
-
Applicable to: Brushless DC motors
Generated torque in proportion to the motor current
- Twintus Connector Add Filter
-
Applicable to: Converters, Electronics
- Type Add Filter
-
Applicable to: Gearboxes for BLDC and stepper motors
- Type of Analog Input Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
- Type of Digital Inputs Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
- Type of Digital Output Add Filter
-
Applicable to: Motor controllers/drives for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive
- Voltage per Winding Add Filter
-
Rated voltage per winding
- Weight Add Filter
-
Applicable to: Linear actuators with stepper motors, Brushless DC motors, Gearboxes for BLDC and stepper motors, Smart Servos – Motors with integrated controller/drive, Brakes for BLDC and stepper motors, Stepper motors, Lead screws and threaded nuts, LBA60 – BLDC linear actuator – 60 mm, Motor controllers/drives for BLDC and stepper motors, Electronics, Damper, Encoders for BLDC motors and stepper motors, Wheel drives for robotics, Switching power supplies, Lubricants
Total weight of the motor
- Wheel Diameter Add Filter
-
Applicable to: Wheel drives for robotics
- Wheel drive Add Filter
-
Please choose whether configured articles with wheel drive should be shown or not.
-
Applicable to: Wheel drives for robotics
-
Applicable to: Wheel drives for robotics
-
Applicable to: Keys
-
Applicable to: Lead screws and threaded nutsPlease choose whether configured articles with flat shaft (D Cut) should be shown or not.
-
0 Results
Article | NEMA | Peak Force | Speed | Thread Type | Thread Diameter | Thread Lead | Current per Winding | Length "A" | Price |
|
---|
Request quote
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: order@nanotec.de
Do you have any questions?
Our sales team is happy to answer any questions you may have about our products.
Contact Sales