GP56-T2-62-HR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 85 %
-
Rated Output Torque 26.38 Nm
-
Reduction Ratio 62.33
-
Moment of Inertia 3.2 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 0.24 in
-
Admissible Axial Shaft Load 1630 N
-
IP-Protection Gearbox IP54
-
Type Reinforced Bearing
-
Max. Backlash 30 ´(arc minutes)
-
Max. Output Torque 52.76 Nm
-
Max. Input Speed 13000 rpm
-
Service Life 10000 h
-
Length "L" 2.6 in
-
Weight 1.8 lb
-
Admissible Radial Shaft Load 540 N