LSA421S14-A-UIEV-152 – External linear actuator – NEMA 17
Technical Data
-
Size 1.7 in
-
Shaft end single
-
Speed 100 mm/s
-
Thread Diameter 0.2188 in
-
Resolution 24.4 µm/step
-
Inductance per Winding 2.8 mH
-
Screw Length "L" 6 in
-
Weight 0.57 lb
-
NEMA 17
-
Peak Force 232.6 N
-
Current per Winding 1.4 A
-
Thread Lead 0.19208 in
-
Resistance per Winding 2 Ohm
-
Max. Axial Play ±0.09 mm
-
Length "A" 1.3 in
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 10.10 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
223.55 | |||
1.4A 48V |
|
210.86 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AGAE-UIEV | Anti-backlash threaded nut with torsion spring |
|
|
LSNUT-AAAE-UIEV | Threaded nut |
|
|
LSNUT-AEAE-UIEV | Axial anti-backlash threaded nut with helical spring |
|