GP56-T1-8-HR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 92 %
-
Rated Output Torque 16.58 Nm
-
Reduction Ratio 7.71
-
Moment of Inertia 2.3 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 6 mm
-
Admissible Axial Shaft Load 1630 N
-
IP-Protection Gearbox IP54
-
Type Reinforced Bearing
-
Max. Backlash 30 ´(arc minutes)
-
Max. Output Torque 33.16 Nm
-
Max. Input Speed 10919 rpm
-
Service Life 10000 h
-
Length "L" 48.8 mm
-
Weight 0.5 kg
-
Admissible Radial Shaft Load 540 N