GP56-T2-26-HR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 85 %
-
Rated Output Torque 23.13 Nm
-
Reduction Ratio 25.71
-
Moment of Inertia 3.7 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 6 mm
-
Admissible Axial Shaft Load 1630 N
-
IP-Protection Gearbox IP54
-
Type Reinforced Bearing
-
Max. Backlash 30 ´(arc minutes)
-
Max. Output Torque 46.26 Nm
-
Max. Input Speed 8988 rpm
-
Service Life 10000 h
-
Length "L" 66 mm
-
Weight 0.8 kg
-
Admissible Radial Shaft Load 540 N