LSA351S12-B-UIEV-152 – External linear actuator – NEMA 14
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 35 mm
-
Shaft end double
-
Speed 100 mm/s
-
Thread Diameter 5.56 mm
-
Resolution 24.4 µm/step
-
Inductance per Winding 2.46 mH
-
Screw Length "L" 152 mm
-
Weight 0.2 kg
-
NEMA 14
-
Peak Force 86.2 N
-
Current per Winding 1.2 A
-
Thread Lead 4.88 mm
-
Resistance per Winding 1.8 Ohm
-
Max. Axial Play 0.09 mm
-
Length "A" 33.6 mm
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 10.50 mm/s
|
||
---|---|---|---|---|---|
1.2A 24V |
|
83.81 | |||
1.2A 48V |
|
78.58 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m | € 11.40 |
|
NANOLUBE-50G | Bearing grease | € 17.40 |
|
LSNUT-AEAE-UIEV | Axial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AAAE-UIEV | Threaded nut |
|
|
LSNUT-AGAE-UIEV | Anti-backlash threaded nut with torsion spring |
|