Pin assignment
Overview
Connection | Function |
---|---|
X1 | Voltage supply |
X2 | Digital inputs and outputs |
X3 | Analog input and digital inputs |
X4 | Mini USB |
S1 | Hex coding switch for the special drive modes (clock-direction and analog speed) |
X1 − voltage supply
Connection for the main supply. Type: M8, 3-pin, A-coded, male
Suitable Nanotec cable: ZK-M8-3-2M-1-AFF (not included in the scope of delivery)
Voltage source
The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.
Connections
Pin | Function | Note |
---|---|---|
1 | +Ub | 12-48 V, ±5% |
3 | GND | |
4 | n.c. |
Permissible operating voltage
The maximum operating voltage is 50.4 V DC. If the input voltage of the controller exceeds the threshold value set in 2034h, the motor is switched off and an error triggered. Above the response threshold set in 4021h:02h, the integrated ballast circuit is activated (wirewound resistor Z32041412209K6C000 from Vishay with 3 W continuous output).
The minimum operating voltage is 11.4 V DC. If the input voltage of the controller falls below 10 V, the motor is switched off and an error triggered.
A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected in parallel to the supply voltage to avoid exceeding the permissible operating voltage (e.g., during braking).
X2 – digital inputs and outputs
Connection for digital inputs and outputs. Type: M8, 5-pin, B-coded, male
Suitable Nanotec cable: ZK-M8-5-2M-1-PUR-S-F (not included in the scope of delivery)
Connections
Pin | Function | Note |
---|---|---|
1 | GND | |
2 | Digital input 1 | 24 V signal |
3 | Digital input 2 | 24 V signal |
4 | Digital output 1 | Open drain, max. 24 V/100 mA |
5 | Digital output 2 | Open drain, max. 24 V/100 mA |
Max. Voltage |
Switching thresholds (worst-case calculations) |
|
---|---|---|
On | Off | |
24 V | > 15.29 V | < 0.97 V |
X3 – analog input and digital inputs
Connection for inputs and outputs. Type: M8, 8-pin, A-coded, male
Suitable Nanotec cable: ZK-M8-8-2M-1-PUR-S (not included in the scope of delivery)
Connections
Pin | Function | Note |
---|---|---|
1 | GND | |
2 | Analog input | 10 bit, 0-10 V or 0-20 mA, switchable by means of software |
3 | -Release (-input 4) | The default setting for this input combination is "single-ended"; this means that the "-Release" input is deactivated, only "+Release" against GND is active. 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
4 | +Release (+input 4) | |
5 | –Direction (–input 5) | The default setting for this input combination is "single-ended"; this means that the "-Direction" input is deactivated, only "+Direction" against GND is active. 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
6 | +Direction (+input 5) | |
7 | –Clock (–input 6) | The default setting for this input combination is "single-ended"; this means that the "-Clock" input is deactivated, only "+Clock" against GND is active. 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
8 | +Clock (+input 6) |
Max. Voltage |
Switching thresholds (worst-case calculations) |
|
---|---|---|
On | Off | |
5 V | > 4.94 V | < 0.48 V |
24 V | > 20.24 V | < 2.94 V |
If you set 3240h:07h to the value "1", three differential inputs are available on pins 3 to 8. Where:
Switching on | Switching off |
---|---|
Voltage at input pin+ against GND > switch-on threshold | Voltage at input pin- against GND > switch-on threshold |
X4 − Mini USB
A cable of type "mini USB" is needed for this USB connection.
S1 – hex coding switch for the special drive modes (clock-direction and analog speed)
You can use this switch to select one of the special drive modes.