GP42-N2-20-SR –  Low-noise planetary gearboxes

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
The GP42-N gearboxes can only be ordered with a motor.

Technical Data

  • For Motor Size 45 mm (BLDC), NEMA 17 
  • Efficiency 82 %
  • Rated Output Torque 3.5 Nm
  • Reduction Ratio 19.66 
  • Moment of Inertia 0.419 kg mm²
  • Operating Temperature -10 °C - 50 °C
  • Flange Length L1
  • Admissible Axial Shaft Load 920 N
  • IP-Protection Gearbox IP54 
  • Type Standard Bearing 
  • Max. Backlash 34 ´(arc minutes)
  • Max. Output Torque 7.1 Nm
  • Max. Input Speed 11000 rpm
  • Service Life 5000 h
  • Length "L"
  • Weight
  • Admissible Radial Shaft Load 310 N

Dimensions

Creation in progress ...