PD2-CB42CD-E-65-08 –  Brushless DC motor with integrated controller IP65 – NEMA 17

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
Combine article

Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual and the document “Instructions for Firmware Update to Version FIR-v2039” when using Plug & Drive Studio 2.
 

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Fieldbus CANopen 
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Torque
  • Rated Current (RMS) 3.3 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder  
  • Encoder Resolution 1024 CPR
  • Weight
  • NEMA 17 
  • Interface
  • Rated Power 105 W
  • Rated Speed 4000 rpm
  • Peak Current (RMS) 10 A
  • Type of Digital Inputs 5/24 V switchable 
  • Type of Analog Input 0 - 20 mA / 0 - 10 V switchable 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Encoder Type single-turn absolute 
  • Length

Dimensions

PD2-CB42CD-E-65-08
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

Accessories

ZK-M8-3-2M-1-AFF Power cable straight, 2m
ZK-M8-8-2M-1-PUR-S IO straight, 2m
Z-K4700/50 Capacitor
ZK-M8-5-2M-1-PUR-S-F CAN in straight, 2m
ZK-M8-5-2M-1-PUR-S-M CAN out straight, 2m
ZK-M12M-M8F-5-200-S CAN in straight, 0.2m
ZK-M12F-M8M-5-200-S CAN out straight, 0.2m

Knowledge Base

This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC.
More details
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details
This interactive, animated demonstration shows how stepper motors work. It starts when you move the "continuous" slider to the left or right. Alternatively, you can also view individual images by clicking the arrows.
More details