DF20M012052-A – Brushless DC flat motor
Very flat external rotor motor with a diameter of 20 mm and a rated power of 5 W. The DF20 is available with two different windings and equipped with digital Hall sensors. The open design without rotor housing ensures optimal heat dissipation.
- Rated speed of 5,200 rpm
- Rated voltage of 12 V or 24 V
- 8-pole design
- Smooth and stable operation at low speeds
- FPC cable
The DF20 is ideally suited for use in prosthetic devices, robotic grippers or medical pumps.
Please note:
To connect this motor with a Nanotec motor controller (we recommend the controller CL3-E), an additional board for adapting the FPC cable to wires is required.
Technical Data
-
Rated Current 0.54 A
-
Line to Line Inductance 0.7 mH
-
Torque Constant 1.2 Ncm/A
-
Motor Connection FCP
-
Peak Torque 1.9 Ncm
-
Rated Power 5 W
-
Rated Speed 5170 rpm
-
Size 20 mm
-
Line to Line Resistance 6.9 Ohm
-
Rotor Inertia 5.1 gcm²
-
Weight 0.023 kg
-
Peak Current 1.62 A
-
Length "A" 14 mm
-
Rated Torque 0.76 Ncm
-
Rated Voltage 12 V
-
Encoder
Dimensions
Downloads
Accessories
ZIB-DF32 | Additional board |
|
Knowledge Base
Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…