PD2-CB CANopen Online Manual

General

Tip:
  • Only 11-bit CAN-IDs are currently supported.
  • With CANopen, the data are always sent over the bus in little-endian format.

CAN message

CAN messages are described in this chapter; these are written in the following format:

583 | 41 09 10 00 1E 00 00 00

183R | DLC=0

The individual messages are written as follows:

  • All numbers are written in hexadecimal notation; due to the abbreviated notation, the leading 0x is omitted.
  • Normal data message: The CAN-ID is prefixed to the CAN message; in the above example, the ID 583 (i.e., 583h or 1411d). The data and the CAN-ID are separated from the data with a pipe character.
  • RTR message (remote transmission request): If an R follows the CAN-ID instead of the data, the length of the DLC (Download Content) is specified. In the above example, the length of the DLC is 0.
▶   next

Contents