Pin assignment
Overview
Connection | Function | |
---|---|---|
X1 | Analog input and digital outputs | |
X2 | Digital inputs | |
X3 | Motor | |
X4 | Voltage supply | |
X5 | Micro USB connection | |
S1 | DIP switch | |
L1 | Power LED |
X1 – analog input and digital inputs
- Type: Phoenix Contact MC 0.5/5-G-2.5
- Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/5-ST-2.5 (or equivalent)
- Nanotec article number: ZCPHOFK-MC0,5-5
Pin 1 is marked with an asterisk "*".
Pin | Function | Note |
---|---|---|
1 | GND | |
2 | Analog input | 10-bit resolution, switchable 0-10 V/0-20 mA with object 3221h |
3 | Digital output 1 | Open drain, 24 V, max. 100 mA |
4 | Digital output 2 | Open drain, 24 V, max. 100 mA |
5 | Voltage output | +10 V, maximum load: 150 mA |
Connection data | min | max |
---|---|---|
Conductor cross section, rigid, min. | 0.14 mm2 | 0.5 mm2 |
Conductor cross section, flexible, min. | 0.14 mm2 | 0.5 mm2 |
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. | 0.25 mm2 | 0.5 mm2 |
Conductor cross section, min. AWG | 26 | 20 |
Min. AWG acc. to UL/CUL | 28 | 20 |
X2 – digital inputs
- Type: Phoenix Contact MC 0.5/10-G-2.5
- Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/10-ST-2.5 (or equivalent)
- Nanotec article number: ZCPHOFK-MC0,5-10
Pin 1 is marked in the figure.
Switching of 24 V (3240h:06="1") and 5 V (3240h:06="0") is performed via object 3240h as is switching from "single-ended" (3240h:07="0") to "differential" (3240h:07="1").
Pin | Function | Note |
---|---|---|
1 | Input 1 | Max. 24 V, not switchable |
2 | Input 2 | Max. 24 V, not switchable |
3 | Input 3 | Max. 24 V, not switchable |
4 | –Enable | The default setting for this input combination is "single-ended"; this means that the "-Release" input is deactivated, only "+Release" against GND is active. Max. 5 V or 24 V, "single-ended" or "differential" |
5 | +Enable (input 4) | |
6 | –Direction | The default setting for this input combination is "single-ended"; this means that the "-Direction" input is deactivated, only "+Direction" against GND is active. Max. 5 V or 24 V, "single-ended" or "differential" |
7 | +Direction (input 5) | |
8 | –Clock | The default setting for this input combination is "single-ended"; this means that the "-Clock" input is deactivated, only "+Clock" against GND is active. Max. 5 V or 24 V, "single-ended" or "differential" |
9 | +Clock (input 6) | |
10 | GND |
Max. Voltage | Switching thresholds | |
---|---|---|
On | Off | |
24 V | > approx. 16 V | < approx. 4 V |
Max. Voltage | Switching thresholds | |
---|---|---|
On | Off | |
5 V | > approx. 3 V | < approx. 1 V |
24 V | > approx. 12 V | < approx. 7 V |
If you set 3240h:07h to the value "1", three differential inputs are available on pins 4 to 9. Where:
Switching on | Switching off |
---|---|
Voltage at input pin+ against GND > switch-on threshold | Voltage at input pin- against GND > switch-on threshold |
Connection data | min | max |
---|---|---|
min | max | |
Conductor cross section, rigid, min. | 0.14 mm2 | 0.5 mm2 |
Conductor cross section, flexible, min. | 0.14 mm2 | 0.5 mm2 |
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. | 0.25 mm2 | 0.5 mm2 |
Conductor cross section, min. AWG | 26 | 20 |
Min. AWG acc. to UL/CUL | 28 | 20 |
X3 – motor connection
- Type: Phoenix Contact MC 1.5/ 4-G-3.5
- Mating connector (included in scope of delivery): Phoenix Contact FMC 1.5/ 4-ST-3.5 (or equivalent)
- Nanotec article number: ZCPHOF-MC1,5-4
Pin 1 is marked with an asterisk "*".
Pin | Motor winding |
---|---|
1 | A |
2 | A\ |
3 | B |
4 | B\ |
Connection data | min | max |
---|---|---|
Conductor cross section, rigid, min. | 0.2 mm2 | 1.5 mm2 |
Conductor cross section, flexible, min. | 0.2 mm2 | 1.5 mm2 |
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. | 0.25 mm2 | 1.5 mm2 |
Conductor cross section, flexible, min. Wire-end sleeve min. Plastic sleeve min. | 0.25 mm2 | 0.75 mm2 |
Conductor cross section, min. AWG | 24 | 16 |
Min. AWG acc. to UL/CUL | 24 | 16 |
X4 – controller voltage supply
- Type: Phoenix Contact MC 1.5/2-G-3.5
- Mating connector (included in scope of delivery): Phoenix Contact FMC 1.5/ 2-ST-3.5 (or equivalent)
- Nanotec article number: ZCPHOF-MC1,5-2
Voltage source
The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.
Connections
Pin 1 is marked with an asterisk "*".
Pin | Function | Note |
---|---|---|
1 | +UB | 12 V - 48 V DC, ±5% |
2 | GND |
Connection data | min | max |
---|---|---|
Conductor cross section, rigid, min. | 0.2 mm2 | 1.5 mm2 |
Conductor cross section, flexible, min. | 0.2 mm2 | 1.5 mm2 |
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. | 0.25 mm2 | 1.5 mm2 |
Conductor cross section, flexible, min. Wire-end sleeve min. Plastic sleeve min. | 0.25 mm2 | 0.75 mm2 |
Conductor cross section, min. AWG | 24 | 16 |
Min. AWG acc. to UL/CUL | 24 | 16 |
Permissible operating voltage
The maximum operating voltage is 50.4 V DC. If the input voltage of the controller exceeds the threshold value set in 2034h, the motor is switched off and an error triggered. Above the response threshold set in 4021h:02h, the integrated ballast circuit is activated (wirewound resistor CR257-05T15R from VITROHM with 5 W continuous output).
The minimum operating voltage is 11.4 V DC. If the input voltage of the controller falls below 10 V, the motor is switched off and an error triggered.
A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected in parallel to the supply voltage to avoid exceeding the permissible operating voltage (e.g., during braking).
X5 − Micro USB
A cable of type "micro USB" is needed for this USB connection.
S1 – DIP switch
You can use the DIP switch to select one of the special drive modes. See chapter Special drive modes (clock-direction and analog speed).