Electrical properties and technical data
Property |
Description / value |
---|---|
Operating voltage | 12 V DC to 48 V DC +/-5% |
Rated current | 6 Arms |
Peak current | 6 Arms |
Commutation | Stepper motor, open loop |
Operating modes | Profile Position Mode, Profile Velocity Mode, Profile Torque Mode, Velocity Mode, Homing Mode, Interpolated Position Mode, Cyclic Sync Position Mode, Cyclic Sync Velocity Mode, Cyclic Synchronous Torque Mode, Clock-Direction Mode |
Set value setting / programming | Clock-direction, analog, NanoJ program |
Interfaces | USB |
Inputs |
|
Outputs | 2 outputs, (open drain, 0 switching, max. 24 V / 100 mA for each output) |
Protection circuit |
Overvoltage and undervoltage protection Overtemperature protection (> 75° Celsius on the power board) Polarity reversal protection: In the event of a polarity reversal, a short-circuit will occur between supply voltage and GND over a power diode; a line protection device (fuse) is therefore necessary in the supply line. The values of the fuse are dependent on the application and must be dimensioned
If the fuse value is very close to the maximum current consumption of the controller, a medium / slow tripping characteristics should be used. |