Saving objects
Objects can be permanently saved via configuration file
cfg.txt
. The save mechanism described in this chapter can, with this controller, only be used with a
NanoJ program or with the
Plug & Drive Studio software.
General
Many objects in the object dictionary can be saved and then automatically reloaded the next time the controller is switched on or reset. Furthermore, the saved values are also retained following a firmware update.
Only entire collections of objects (referred to in the following as categories) can be saved together; individual objects cannot be saved.
- Communication: Parameters related to external interfaces, such as PDO configuration etc.
- Application: Parameters related to operating modes.
- Customer: Parameters that are written and read by the customer/user only and are ignored by the controller firmware.
- Drive: Parameters related to the motor and the sensors (BLDC/Stepper, closed/open-loop…). Some are set and saved by auto setup.
If an object is not assigned one of these categories, it cannot be saved, e.g., statusword and all objects whose value is dependent on the current state of the controller.
The objects in each category are listed below. In chapter Description of the object dictionary, the corresponding category for each object is also specified.
Category: communication
Category: application
- 2034h: Upper Voltage Warning Level
- 2035h: Lower Voltage Warning Level
- 2036h: Open Loop Current Reduction Idle Time
- 2037h: Open Loop Current Reduction Value/factor
- 2038h: Brake Controller Timing
- 203Ah: Homing On Block Configuration
- 203Dh: Torque Window
- 203Eh: Torque Window Time Out
- 203Fh: Max Slippage Time Out
- 2057h: Clock Direction Multiplier
- 2058h: Clock Direction Divider
- 205Bh: Clock Direction Or Clockwise/Counter Clockwise Mode
- 2084h: Bootup Delay
- 2290h: PDI Control
- 2300h: NanoJ Control
- 2410h: NanoJ Init Parameters
- 2800h: Bootloader And Reboot Settings
- 3210h: Motor Drive Parameter Set
- 3212h: Motor Drive Flags
- 321Ah: Current Controller Parameters
- 321Bh: Velocity Controller Parameters
- 321Ch: Position Controller Parameters
- 321Dh: Pre-control
- 321Eh: Voltage Limit
- 3221h: Analog Inputs Control
- 3240h: Digital Inputs Control
- 3242h: Digital Input Routing
- 3243h: Digital Input Homing Capture
- 3250h: Digital Outputs Control
- 3252h: Digital Output Routing
- 3321h: Analog Input Offsets
- 3322h: Analog Input Numerators
- 3323h: Analog Input Denominators
- 3700h: Deviation Error Option Code
- 3701h: Limit Switch Error Option Code
- 4013h: HW Configuration
- 4015h: Special Drive Modes
- 6040h: Controlword
- 6042h: Vl Target Velocity
- 6046h: Vl Velocity Min Max Amount
- 6048h: Vl Velocity Acceleration
- 6049h: Vl Velocity Deceleration
- 604Ah: Vl Velocity Quick Stop
- 604Ch: Vl Dimension Factor
- 605Ah: Quick Stop Option Code
- 605Bh: Shutdown Option Code
- 605Ch: Disable Option Code
- 605Dh: Halt Option Code
- 605Eh: Fault Option Code
- 6060h: Modes Of Operation
- 6065h: Following Error Window
- 6066h: Following Error Time Out
- 6067h: Position Window
- 6068h: Position Window Time
- 606Dh: Velocity Window
- 606Eh: Velocity Window Time
- 606Fh: Velocity Threshold
- 6070h: Velocity Threshold Time
- 6071h: Target Torque
- 6072h: Max Torque
- 607Ah: Target Position
- 607Bh: Position Range Limit
- 607Ch: Home Offset
- 607Dh: Software Position Limit
- 607Eh: Polarity
- 607Fh: Max Profile Velocity
- 6081h: Profile Velocity
- 6082h: End Velocity
- 6083h: Profile Acceleration
- 6084h: Profile Deceleration
- 6085h: Quick Stop Deceleration
- 6086h: Motion Profile Type
- 6087h: Torque Slope
- 6091h: Gear Ratio
- 6092h: Feed Constant
- 6096h: Velocity Factor
- 6097h: Acceleration Factor
- 6098h: Homing Method
- 6099h: Homing Speed
- 609Ah: Homing Acceleration
- 60A2h: Jerk Factor
- 60A4h: Profile Jerk
- 60A8h: SI Unit Position
- 60A9h: SI Unit Velocity
- 60B0h: Position Offset
- 60B1h: Velocity Offset
- 60B2h: Torque Offset
- 60C1h: Interpolation Data Record
- 60C2h: Interpolation Time Period
- 60C4h: Interpolation Data Configuration
- 60C5h: Max Acceleration
- 60C6h: Max Deceleration
- 60E8h: Additional Gear Ratio - Motor Shaft Revolutions
- 60E9h: Additional Feed Constant - Feed
- 60EDh: Additional Gear Ratio - Driving Shaft Revolutions
- 60EEh: Additional Feed Constant - Driving Shaft Revolutions
- 60F2h: Positioning Option Code
- 60F8h: Max Slippage
- 60FEh: Digital Outputs
- 60FFh: Target Velocity
Category: drive
Category: tuning
- 2030h: Pole Pair Count
- 2031h: Max Motor Current
- 203Bh: I2t Parameters
- 3203h: Feedback Selection
- 3380h: Feedback Sensorless
- 4021h: Ballast Configuration
- 6075h: Motor Rated Current
- 608Fh: Position Encoder Resolution
- 6090h: Velocity Encoder Resolution
- 60E6h: Additional Position Encoder Resolution - Encoder Increments
- 60EBh: Additional Position Encoder Resolution - Motor Revolutions
Starting the save process
- Saving may take a few seconds. Never interrupt the power supply while saving. The state of the saved objects is otherwise undefined.
- Always wait until the controller has signaled that the save process has been successfully completed with the value "1" in the corresponding subindex in object 1010h.
There is a subindex in object 1010h for each category. To save all objects of this category, the value "65766173h" must be written in the subindex. 1 The controller signals the end of the save process by overwriting the value with a "1".
The following table shows which subindex of object 1010h is responsible for which category.
Subindex | Category |
---|---|
01h | All categories 0Bh (Modbus RTU) |
02h | Communication |
03h | Application |
04h | Customer |
05h | Drive |
0Bh | Modbus RTU |
Discarding the saved data
If all objects or one category of saved objects is to be deleted, value "64616F6Ch" must be written in object 1011h. 2 The following subindices correspond to a category here:
Subindex | Category |
---|---|
01h | All categories (reset to factory settings) with the exception of 06h (Tuning) |
02h | Communication |
03h | Application |
04h | Customer |
05h | Drive |
0Bh | Modbus RTU |
The saved objects are subsequently discarded; the change does not take effect until after the controller is restarted. You can restart the controller by entering the value "746F6F62h" in 2800h:01h.
Verifying the configuration
Object 1020h can be used to verify the configuration. It acts as a modification marker similar to common text editors: as soon as a file is modified in the editor, a marker (usually an asterisk) is added.
The entries of object 1020h can be written with a date and time and then saved together with all other savable objects with 1010h:01.
The entries of 1020h are reset to "0" as soon as a savable object (including 1010h:0xh, except for 1010h:01h and 1020h) is written.
- An external tool or master configures the controller.
- The tool or master sets the value in object 1020h.
- The tool or master activates the saving of all objects 1010h:01h = 65766173h. The date and time in object 1020h are also saved.