The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
C5-E-2-21 – Motor controller/drive for EtherCAT or USB
Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2139) when using Plug & Drive Studio 2.
Technical Data
-
Fieldbus EtherCAT
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 30 A
-
Number of Digital Inputs 5
-
Number of Analog Inputs 2
-
Number of Digital Outputs 3
-
Encoder Input
-
Brake Output
-
Temperature Range -10 °C - 40 °C
-
Interface USB
-
Rated Current (RMS) 10 A
-
Matching Motors Brushless DC motors, Stepper Motors
-
Type of Digital Inputs 5/24 V switchable
-
Type of Analog Input 0 - 10 V, 0 - 20 mA / 0 - 10 V switchable
-
Type of Digital Output open-drain (max. 24 V/100 mA)
-
Encoder Signal Type incremental
-
Weight 0.27 kg
Dimensions
Downloads
Manuals
Conformity
Accessories
EB-BRAKE-48V | Brake module |
|
|
ZK-PADP-12-500-S | Encoder cable contr. 0.5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|
|
ZK-MCM-12-500-S-JPAD | Encoder cable NME2/3 0.5m |
|
|
ZK-MCM-12-2,0-S-JPAD | Encoder cable NME2/3 2.0m |
|
|
ZK-NOE-10-500-S-PADP | Encoder cable NOE 0.5m |
|
|
ZK-NTO3-10-500-PADP | Encoder cable NTO3 0.5m |
|
|
ZK-NTO3-10-1000-PADP | Encoder cable NTO3 1m |
|
|
ZK-WEDL-500-S-PADP | Encoder cable WEDL 0.5m |
|
|
Z-K4700/50 | Capacitor |
|
|
Z-K10000/100 | Capacitor |
|
|
ZK-MICROUSB | Micro USB cable 1.5m |
|
|
ZCPHOFKC-2,5HC-4 * | 4-pin terminal connector |
|
|
ZCPHOFK-MC0,5-12 * | Connector |
|
|
ZCPHOFKC-2,5HC-2 * | 2-pin terminal connector |
|
|
ZCPHOFK-MC0,5-2 * | Connector |
|
Knowledge Base
Our example programs show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.
EtherCAT stands for "Ethernet for Control Automation Technology" and is an Ethernet-based real-time fieldbus protocol. Originally EtherCAT was developed by Beckhoff Automation for automation technology applications. Since 2003 the EtherCAT Technology Group has been managing the advancement of the protocol which also became an official IEC standard in 2005.