Electrical properties
Operating voltage | 12 V - 24 V DC |
Rated current | 3 A RMS |
Peak current | 3 A RMS (CL3-E-1-0F) or 6 A (CL3-E-2-0F) |
Motor control | Stepper open loop, stepper closed loop with encoder, BLDC closed loop with Hall sensor and BLDC closed loop with encoder |
Operation mode |
|
Interface | CANopen, RS-485, RS-232 and Micro USB |
Encoder | 5 V single-ended signal, maximum resolution 65536 increments pro revolution (16 Bit) |
Hall sensor | 5 V single-ended signal |
Input |
|
Output | 3 transistor outputs (Open-Drain, max. 24 V/100 mA) |
Protection circuit: |
Over-/under voltage protection Over temperature protection (>75°C) Reverse polarity protection |
Polarity reversal protection: in case of polarity reversal, short circuit between supply voltage and GND
via PIN diode, therefore cable protection device (fuse) required in supply cable.
The interrupting rating of the fuse depends on the application and has to be
In case the fuse being close to the current consumption of the controller, the fuse characteristic should be slow-blow. |