The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
C5-E-2-09 – Motor controller/drive for CANopen or USB
Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual and the document “Instructions for Firmware Update to Version FIR-v2039” when using Plug & Drive Studio 2.
Technical Data
-
Fieldbus CANopen
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 30 A
-
Number of Digital Inputs 5
-
Number of Analog Inputs 2
-
Number of Digital Outputs 3
-
Encoder Input
-
Brake Output
-
Temperature Range -10 °C - 40 °C
-
Interface USB
-
Rated Current (RMS) 10 A
-
Matching Motors Brushless DC motors, Stepper Motors
-
Type of Digital Inputs 5/24 V switchable
-
Type of Analog Input 0 - 10 V, 0 - 20 mA / 0 - 10 V switchable
-
Type of Digital Output open-drain (max. 24 V/100 mA)
-
Encoder Signal Type incremental
-
Weight 0.27 kg
Dimensions
Downloads
CAD
Manuals
- Functional Description Plug & Drive-Interface (pdf, 316 KB)
- C5-E CANopen/USB Technical Manual (pdf, 6 MB)
- Instructions for Firmware Update to Version FIR-v2039 (pdf, 624 KB)
- C5-E CANopen/USB Quick Guide (pdf, 507 KB)
- C5-E CANopen/USB Technical Manual Stock Firmware (pdf, 5 MB)
- C5-E CANopen/USB Online Manual
Conformity
Accessories
EB-BRAKE-48V | Brake module |
|
|
ZK-PADP-12-500-S | Encoder cable contr. 0.5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|
|
ZK-MCM-12-500-S-JPAD | Encoder cable NME2/3 0.5m |
|
|
ZK-MCM-12-2,0-S-JPAD | Encoder cable NME2/3 2.0m |
|
|
ZK-NOE-10-500-S-PADP | Encoder cable NOE 0.5m |
|
|
ZK-NTO3-10-500-PADP | Encoder cable NTO3 0.5m |
|
|
ZK-NTO3-10-1000-PADP | Encoder cable NTO3 1m |
|
|
ZK-WEDL-500-S-PADP | Encoder cable WEDL 0.5m |
|
|
Z-K4700/50 | Capacitor |
|
|
Z-K10000/100 | Capacitor |
|
|
ZK-MICROUSB | Micro USB cable 1.5m |
|
|
ZCPHOFKC-2,5HC-4 * | 4-pin terminal connector |
|
|
ZCPHOFK-MC0,5-12 * | Connector |
|
|
ZCPHOFKC-2,5HC-2 * | 2-pin terminal connector |
|
|
ZCPHOFK-MC0,5-2 * | Connector |
|
Knowledge Base
Our example programs show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.
This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC.
To reduce the length of the wiring harnesses in vehicles and save on weight, the Bosch company developed the so-called CAN bus for networking control units in 1987. CAN is the abbreviation for "Controller Area Network" and is often used in combination with "bus" (Binary Unit System) to describe a system for the transmission of data between different devices on a shared transmission path.