Configuring via Modbus RTU
Described in the following chapters is how you can establish the communication.
The controller is set to slave address 5ex works , baud rate 19200 baud, even parity, 1 stop bit. All changes take effect only after the controller is restarted.
Communication settings
If you have not connected any rotary switches, set object 2104h:01h to the value "0". You set the communication parameters in objects 2028h, 202Ah and 202Dh.
The following settings can be performed:
Configuration | Object | Value range | Factory settings |
---|---|---|---|
Slave address | 2028h | 1 to 247 | 5 |
Baud rate | 202Ah | 7200 to 256000 | 19200 |
Parity | 202Dh |
|
0x04 (Even) |
- No parity: 2 stop bits
- "Even" or "Odd" parity: 1 stop bit
The following baud rates are supported:
- 7200
- 9600
- 14400
- 19200
- 38400
- 56000
- 57600
- 115200
- 128000
- 256000
You must save the changes by writing value "65766173h" in object 1010h:0Bh and :02h. The changes are not taken over until after the controller has been restarted.
If you would like to use the rotary switches, set object 2104h:01h to the value "1". You can find the specified wiring for the rotary switches in chapter Connecting switches for communication settings.
You can set the source for the slave address, the baud rate and the parity using the combination of numbers from both rotary switches.
The following applies here: the combination of numbers is formed using both rotary switches, where the hex switch at pins E to H (S2) represents the higher-value byte and the other switch (S1) the lower-value byte.
Example |
|
Switch S1 is set to the value "0h", switch S2 to the value "Fh"; the result is the value "0Fh"="16d". | |
Switch S1 is set to the value "Ah", switch S2 to the value "1h"; the result is the value "A1h"="161d". |
Number combinations of the rotary switches | Slave address | Baud rate and parity | |
---|---|---|---|
dec | hex | ||
0 | 0 | Object 2028h | Object 202Ah or 202Dh |
1-247 | 1-F7 | Number of the rotary switches | Object 202Ah or 202Dh |
248-255 | F8-FF | 5 | 19200, even Parity |